USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D NEMA Relay
Schneider Eletric 8501XO00XTE1V06 Picture

8501XO00XTE1V06

Green premium brand logo Product Logo
Schneider Eletric 8501XO00XTE1V06 Picture
8501XO00XTE1V06
Green premium brand logo Product Logo

NEMA Control Relay, timing relay, 0 NO, one minute on delay, 440/480 VAC 50/60 Hz coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    432.00 USD
The maximum number of products that can be compared is 4

  • Main
    Range
    8501X
    Relay Type
    Timing
    Product
    Relay
    Current Rating
    10 A AC
    5 A DC
    Number of Poles
    0P
    Voltage Rating
    600 V AC
    Complementary
    Coil Voltage
    440 V AC 50 Hz
    480 V AC 60 Hz
    Coil Voltage Limints
    Operational 0.85...1.1 Uc AC 50/60 Hz
    Breaking Current
    6 A 120 V AC inductive control circuit UL 508
    3 A 240 V AC inductive control circuit UL 508
    1.5 A 480 V AC inductive control circuit UL 508
    1.2 A 600 V AC inductive control circuit UL 508
    10 A <= 600 V AC resistive control circuit UL 508
    1.1 A 125 V DC inductive control circuit UL 508
    0.55 A 250 V DC inductive control circuit UL 508
    0.2 A 301...600 V DC inductive control circuit UL 508
    4 A 125 V DC resistive control circuit UL 508
    0.8 A 250 V DC resistive control circuit UL 508
    Making Current
    60 A 120 V AC inductive control circuit UL 508
    30 A 240 V AC inductive control circuit UL 508
    15 A 480 V AC inductive control circuit UL 508
    12 A 600 V AC inductive control circuit UL 508
    10 A <= 600 V AC resistive control circuit UL 508
    1.1 A 125 V DC inductive control circuit UL 508
    0.55 A 250 V DC inductive control circuit UL 508
    0.2 A 301...600 V DC inductive control circuit UL 508
    4 A 125 V DC inductive control circuit UL 508
    0.8 A 250 V DC resistive control circuit UL 508
    time delay type
    On-delay
    Time Delay Time
    0.2...60 s
    Coil Inrush Power
    148 VA 60 Hz
    143 VA 50 Hz
    Coil Sealed Power
    23 VA 60 Hz
    25 VA 50 Hz
    Device Operating Time
    15 ms - pick-up
    16 ms - drop-out
    Contact Configuration
    Without
    electrical connection
    Screw clamp terminals
    Wire Gauge
    AWG 18...AWG 12 copper
    Terminal Tightening Torque
    Control circuit 9.03…12.04 lbf.in (1.02…1.36 N.m) screw terminal
    Mounting Type
    Panel
    Operating Temperature Range
    -40…71 °C (-40…160 °F)
    height
    88.90 mm (3.5 in)
    width
    56.64 mm (2.23 in)
    depth
    166.37 mm (6.55 in)
    Environment
    product certifications
    CSA LR60905 class 3211 03
    UL listed file E78403 CCN NKCR
    Ordering and shipping details
    Category
    21158 - 8501 XO (AC)
    Discount Schedule
    CP2
    GTIN
    00785901985587
    Package weight(Lbs)
    1.36 kg (3 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English13
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NEMA Type X Industrial Control Relays Catalog (Version 1.0)
    Description
    This catalog contains information on selection, dimensions, applications, and accessories for Square D NEMA Type X Industrial Control Relays.
    Size pdf
    Size 347.2 KB
    Date 4/29/09
    Description
    This catalog contains information on selection, dimensions, applications, and accessories for Square D NEMA Type X Industrial Control Relays.
    CAD
    Format
    Size
    Date
    Add to My Documents
    AC Timing Relay (4pole) (Version 1.2)
    Files in document
    dwf
    24.5 KB
    dwg
    131.1 KB
    dxf
    344.1 KB
    pdf
    30.2 KB
    Size zip
    Size 529.9 KB
    Date 6/10/16
    Files in document
    dwf
    24.5 KB
    dwg
    131.1 KB
    dxf
    344.1 KB
    pdf
    30.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 86.6 KB
    Date 8/28/17
    Size pdf
    Size 174.9 KB
    Date 5/12/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Pneumatic Timer Attachments (Version 1)
    Description
    This bulletin contains installation instructions for Class 8501 Pneumatic Timer Attachments.
    Size pdf
    Size 125.9 KB
    Date 7/1/02
    Description
    This bulletin contains installation instructions for Class 8501 Pneumatic Timer Attachments.
    AC Control Relay and AC Master Relay (Version 1)
    Description
    This bulletin includes installation and replacement instructions for AC control relays and AC master relays.
    Size pdf
    Size 75.6 KB
    Date 3/1/98
    Description
    This bulletin includes installation and replacement instructions for AC control relays and AC master relays.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8501XO00XTE1V06 : NEMA Control Relay, timing relay, 0 NO, one minute on delay, 440/480 VAC 50/60 Hz coil
    Description
    NEMA Control Relay, timing relay, 0 NO, one minute on delay, 440/480 VAC 50/60 Hz coil
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    NEMA Control Relay, timing relay, 0 NO, one minute on delay, 440/480 VAC 50/60 Hz coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 201.2 KB
    Date 1/28/98
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8501XO00XTE1V06 : NEMA Control Relay, timing relay, 0 NO, one minute on delay, 440/480 VAC 50/60 Hz coil
    Description
    NEMA Control Relay, timing relay, 0 NO, one minute on delay, 440/480 VAC 50/60 Hz coil
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    NEMA Control Relay, timing relay, 0 NO, one minute on delay, 440/480 VAC 50/60 Hz coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8501XO00XTE1V06 : NEMA Control Relay, timing relay, 0 NO, one minute on delay, 440/480 VAC 50/60 Hz coil
    Description
    NEMA Control Relay, timing relay, 0 NO, one minute on delay, 440/480 VAC 50/60 Hz coil
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    NEMA Control Relay, timing relay, 0 NO, one minute on delay, 440/480 VAC 50/60 Hz coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /