Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D NEMA Relay
Schneider Eletric 8501XO11XLV02 Picture

8501XO11XLV02

Green premium brand logo Product Logo
Schneider Eletric 8501XO11XLV02 Picture
8501XO11XLV02
Green premium brand logo Product Logo

NEMA Control Relay, latching relay, 1 NO and 1 NC, 110/120 VAC 50/60 Hz coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 337.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Range
    8501X
    Relay Type
    Latching
    Product
    Relay
    Complementary
    Coil Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    control circuit voltage limits
    Operational 0.85...1.1 Uc AC 50/60 Hz
    rated breaking capacity
    6 A 120 V AC inductive control circuit UL 508
    3 A 240 V AC inductive control circuit UL 508
    1.5 A 480 V AC inductive control circuit UL 508
    1.2 A 600 V AC inductive control circuit UL 508
    10 A <= 600 V AC resistive control circuit UL 508
    1.1 A 125 V DC inductive control circuit UL 508
    0.55 A 250 V DC inductive control circuit UL 508
    0.2 A 301...600 V DC inductive control circuit UL 508
    4 A 125 V DC resistive control circuit UL 508
    0.8 A 250 V DC resistive control circuit UL 508
    [Icm] rated short-circuit making capacity
    60 A 120 V AC inductive control circuit UL 508
    30 A 240 V AC inductive control circuit UL 508
    15 A 480 V AC inductive control circuit UL 508
    12 A 600 V AC inductive control circuit UL 508
    10 A <= 600 V AC resistive control circuit UL 508
    1.1 A 125 V DC inductive control circuit UL 508
    0.55 A 250 V DC inductive control circuit UL 508
    0.2 A 301...600 V DC inductive control circuit UL 508
    4 A 125 V DC inductive control circuit UL 508
    0.8 A 250 V DC resistive control circuit UL 508
    inrush power in VA
    148 VA 60 Hz
    143 VA 50 Hz
    hold-in power consumption in VA
    23 VA 60 Hz
    25 VA 50 Hz
    operating time
    15 ms - pick-up
    13 ms - drop-out
    Contact Configuration
    1 NO + 1 NC 2 standard contact cartridges
    electrical connection
    Screw clamp terminals
    AWG gauge
    AWG 18...AWG 12 copper
    tightening torque
    Control circuit 9.03…12.04 lbf.in (1.02…1.36 N.m) screw terminals
    Mounting Type
    Panel
    height
    88.90 mm (3.5 in)
    width
    56.64 mm (2.23 in)
    depth
    166.12 mm (6.54 in)
    Environment
    Operating Temperature
    -40…71 °C (-40…160 °F)
    Certifications
    CE
    CSA LR60905 class 3211 03
    UL listed file E78403 CCN NKCR
    Ordering and shipping details
    Category
    21158 - 8501 XO (AC)
    Discount Schedule
    CP2
    Package weight(Lbs)
    1.27 kg (2.8 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English12
    CAD
    Format
    Size
    Date
    Add to My Documents
    AC Latching Relay (4pole) (Version 1.2)
    Files in document
    dwf
    22.6 KB
    dwg
    128.3 KB
    dxf
    336.4 KB
    pdf
    28.8 KB
    Size zip
    Size 516.1 KB
    Date 6/10/16
    Files in document
    dwf
    22.6 KB
    dwg
    128.3 KB
    dxf
    336.4 KB
    pdf
    28.8 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 86.6 KB
    Date 8/28/17
    Size pdf
    Size 174.9 KB
    Date 5/12/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    AC/DC Latch Attachments (Version 1.0)
    Description
    This instruction bulletin addresses the installation of AC/DC latch attachments.
    Size pdf
    Size 801.2 KB
    Date 10/1/04
    Description
    This instruction bulletin addresses the installation of AC/DC latch attachments.
    AC Control Relay and AC Master Relay (Version 1)
    Description
    This bulletin includes installation and replacement instructions for AC control relays and AC master relays.
    Size pdf
    Size 75.6 KB
    Date 3/1/98
    Description
    This bulletin includes installation and replacement instructions for AC control relays and AC master relays.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8501XO11XLV02 : 8501XO11XLV02_ROHS_CHINA_DECLARATION
    Description
    8501XO11XLV02_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    8501XO11XLV02_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 201.2 KB
    Date 1/28/98
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8501XO11XLV02 : 8501XO11XLV02_ROHS_DECLARATION
    Description
    8501XO11XLV02_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    8501XO11XLV02_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8501XO11XLV02 : 8501XO11XLV02_REACH_DECLARATION
    Description
    8501XO11XLV02_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    8501XO11XLV02_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /