USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D NEMA Relay
Schneider Eletric 8501XO22XLV02 Picture

8501XO22XLV02

Green premium brand logo Product Logo
Schneider Eletric 8501XO22XLV02 Picture
8501XO22XLV02
Green premium brand logo Product Logo

NEMA Control Relay, latching relay, 2 NO and 2 NC, 110/120 VAC 50/60 Hz coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    385.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    8501X
    Relay Type
    Latching
    Product
    Relay
    Current Rating
    10 A AC
    5 A DC
    Contact Configuration
    2 NO + 2 NC 4 standard contact cartridges
    Number of Poles
    4P
    Coil Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Voltage Rating
    600 V AC
    Mounting Type
    Panel
    Operating Temperature
    -40…71 °C (-40…160 °F)
    Electrical Connection
    Screw clamp terminals
    Certifications
    UL listed
    CE
    CSA
    Operating Time
    15 ms - pick-up
    13 ms - drop-out
    Ordering and shipping details
    Category
    21158 - 8501 XO (AC)
    Discount Schedule
    CP2
    GTIN
    00785901676836
    Package weight(Lbs)
    1.27 kg (2.8 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    AC Control Relay and AC Master Relay (Version 1)
    Description
    This bulletin includes installation and replacement instructions for AC control relays and AC master relays.
    Size pdf
    Size 75.6 KB
    Date 3/1/98
    Description
    This bulletin includes installation and replacement instructions for AC control relays and AC master relays.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8501XO22XLV02_ROHS_DECLARATION
    Description
    8501XO22XLV02_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    8501XO22XLV02_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8501XO22XLV02_REACH_DECLARATION
    Description
    8501XO22XLV02_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    8501XO22XLV02_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8501XO22XLV02_ROHS_CHINA_DECLARATION
    Description
    8501XO22XLV02_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    8501XO22XLV02_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /