USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D NEMA Relay
Schneider Eletric 8501XO31S1V02 Picture
Discontinued

8501XO31S1V02

Product Logo
Schneider Eletric 8501XO31S1V02 Picture
Discontinued
8501XO31S1V02
Product Logo

Special Control Relay with 110VAC-50Hz/120VAC-60Hz Coil with 3 NO-1 NC Contacts

Show more characteristics
8501XO31S1V02  has not been replaced. Please contact your customer care center for more information.
  • Price*
    242.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    8501X
    Relay Type
    Control
    Product
    Relay
    Complementary
    Coil Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    control circuit voltage limits
    Operational 0.85...1.1 Uc AC 50/60 Hz
    rated breaking capacity
    6 A 120 V AC inductive control circuit UL 508
    3 A 240 V AC inductive control circuit UL 508
    1.5 A 480 V AC inductive control circuit UL 508
    1.2 A 600 V AC inductive control circuit UL 508
    10 A <= 600 V AC resistive control circuit UL 508
    1.1 A 125 V DC inductive control circuit UL 508
    0.55 A 250 V DC inductive control circuit UL 508
    0.2 A 301...600 V DC inductive control circuit UL 508
    4 A 125 V DC resistive control circuit UL 508
    0.8 A 250 V DC resistive control circuit UL 508
    [Icm] rated short-circuit making capacity
    60 A 120 V AC inductive control circuit UL 508
    30 A 240 V AC inductive control circuit UL 508
    15 A 480 V AC inductive control circuit UL 508
    12 A 600 V AC inductive control circuit UL 508
    10 A <= 600 V AC resistive control circuit UL 508
    1.1 A 125 V DC inductive control circuit UL 508
    0.55 A 250 V DC inductive control circuit UL 508
    0.2 A 301...600 V DC inductive control circuit UL 508
    4 A 125 V DC inductive control circuit UL 508
    0.8 A 250 V DC resistive control circuit UL 508
    inrush power in VA
    148 VA 60 Hz
    143 VA 50 Hz
    hold-in power consumption in VA
    23 VA 60 Hz
    25 VA 50 Hz
    operating time
    15 ms - pick-up
    16 ms - drop-out
    Contact Configuration
    3 NO + 1 NC 4 standard contact cartridges
    electrical connection
    Screw clamp terminals
    AWG gauge
    AWG 18...AWG 12 copper
    tightening torque
    Control circuit 9.03…12.04 lbf.in (1.02…1.36 N.m) screw terminals
    Mounting Type
    Panel
    height
    88.90 mm (3.5 in)
    width
    56.64 mm (2.23 in)
    depth
    100.33 mm (3.95 in)
    Environment
    Operating Temperature
    -40…71 °C (-40…160 °F)
    Certifications
    CE
    UL listed file E78403 CCN NKCR
    CSA LR60905 class 3211 03
    Ordering and shipping details
    Category
    21158-8501 XO (AC)
    Discount Schedule
    CP2
    Package weight(Lbs)
    32.00 oz (907.185 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /