View all
Square D NEMA Relay

8501XO40XTD1V01

8501XO40XTD1V01

Timing Relay - One Minute Off-Delay with 24VAC Coil with 4 NO Contacts
Show more characteristics
8501XO40XTD1V01 has not been replaced. Please contact your customer care center for more information.
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Main Range 8501XRelay Type TimingProduct RelayCurrent Rating 10 A AC5 A DCNumber of Poles 4PVoltage Rating 600 V ACComplementary Coil Voltage 24 V AC 60 HzCoil Voltage Limints Operational 0.85...1.1 Uc AC 60 HzBreaking Current 6 A 120 V AC inductive control circuit UL 5083 A 240 V AC inductive control circuit UL 5081.5 A 480 V AC inductive control circuit UL 5081.2 A 600 V AC inductive control circuit UL 50810 A <= 600 V AC resistive control circuit UL 5081.1 A 125 V DC inductive control circuit UL 5080.55 A 250 V DC inductive control circuit UL 5080.2 A 301...600 V DC inductive control circuit UL 5084 A 125 V DC resistive control circuit UL 5080.8 A 250 V DC resistive control circuit UL 508Making Current 60 A 120 V AC inductive control circuit UL 50830 A 240 V AC inductive control circuit UL 50815 A 480 V AC inductive control circuit UL 50812 A 600 V AC inductive control circuit UL 50810 A <= 600 V AC resistive control circuit UL 5081.1 A 125 V DC inductive control circuit UL 5080.55 A 250 V DC inductive control circuit UL 5080.2 A 301...600 V DC inductive control circuit UL 5084 A 125 V DC inductive control circuit UL 5080.8 A 250 V DC resistive control circuit UL 508time delay type Off-delayTime Delay Time 0.2...60 sCoil Inrush Power 148 VA 60 HzCoil Sealed Power 23 VA 60 HzDevice Operating Time 15 ms - pick-up16 ms - drop-outContact Configuration 4 NO 4 standard contact cartridgeselectrical connection Screw clamp terminalsWire Gauge AWG 18...AWG 12 copperTerminal Tightening Torque Control circuit 9.03…12.04 lbf.in (1.02…1.36 N.m) screw terminalMounting Type PanelOperating Temperature Range -40…71 °C (-40…160 °F)height 88.90 mm (3.5 in)width 56.64 mm (2.23 in)depth 166.37 mm (6.55 in)Environment product certifications CSA LR60905 class 3211 03UL listed file E78403 CCN NKCROrdering and shipping details Category 21158-8501 XO (AC)Discount Schedule CP2Package weight(Lbs) 3.50 lb(US) (1.588 kg)Returnability NoCountry of origin MXContractual warranty Warranty 18 months -
View more
Documents
Language- English4
CADFormatSizeAdd to My DocumentsAC Timing Relay (4pole) (Version 1.2)Files in documentSize zipSize 529.9 KBDate 6/10/16Files in documentEnd of Life InformationFormatSizeAdd to My DocumentsSize pdfSize 691.4 KBDate 11/1/13Product Environmental ProfileFormatSizeAdd to My DocumentsSize pdfSize 18.2 MBDate 6/1/17Size pdfSize 237.7 KBDate 11/1/13 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.