USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D NEMA Relay
Schneider Eletric 8501XS1 Picture

8501XS1

Green premium brand logo Product Logo
Schneider Eletric 8501XS1 Picture
8501XS1
Green premium brand logo Product Logo

NEMA Control Relay, transient suppressor module

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    48.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    8501X
    relay type
    Control relay
    product or component type
    Surge protection module
    Environment
    product certifications
    UL recognized E78403 CCN NKCR2
    CE
    CSA LR60905 class 3211 02
    Ordering and shipping details
    Category
    21159 - 8501 X ACCESSORIES
    Discount Schedule
    CP2
    GTIN
    00785901537076
    Package weight(Lbs)
    0.03 kg (0.07 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NEMA Type X Industrial Control Relays Catalog (Version 1.0)
    Description
    This catalog contains information on selection, dimensions, applications, and accessories for Square D NEMA Type X Industrial Control Relays.
    Size pdf
    Size 347.2 KB
    Date 4/29/09
    Description
    This catalog contains information on selection, dimensions, applications, and accessories for Square D NEMA Type X Industrial Control Relays.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NEMA Control Relay, transient suppressor module
    Description
    NEMA Control Relay, transient suppressor module
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    NEMA Control Relay, transient suppressor module
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NEMA Control Relay, transient suppressor module
    Description
    NEMA Control Relay, transient suppressor module
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    NEMA Control Relay, transient suppressor module
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NEMA Control Relay, transient suppressor module
    Description
    NEMA Control Relay, transient suppressor module
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    NEMA Control Relay, transient suppressor module
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /