Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D NEMA Relay
Schneider Eletric 8501XUDO1200V67 Picture
Discontinued

8501XUDO1200V67

Green premium brand logo Product Logo
Schneider Eletric 8501XUDO1200V67 Picture
Discontinued
8501XUDO1200V67
Green premium brand logo Product Logo

NEMA Control Relay, utility relay, 12 NO and 0 NC, 250 VDC coil

Show more characteristics
8501XUDO1200V67  has not been replaced. Please contact your customer care center for more information.
  • 629.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Range
    8501X
    Relay Type
    Utility
    Product
    Relay
    Current Rating
    10 A AC
    5 A DC
    Contact Configuration
    12 NO 12 standard contact cartridges
    Number of Poles
    12P
    Coil Voltage
    250 V DC
    Voltage Rating
    250 V DC
    Mounting Type
    Panel
    Operating Temperature
    -40…71 °C (-40…160 °F)
    Electrical Connection
    Screw clamp terminals
    Certifications
    CE
    UL listed
    CSA
    Operating Time
    37 ms - pick-up
    21 ms - drop-out
    Ordering and shipping details
    Category
    21157-8501 XDO (DC)
    Discount Schedule
    CP2
    Package weight(Lbs)
    2.70 lb(US) (1.225 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8501XUDO1200V67 : NEMA Control Relay, utility relay, 12 NO and 0 NC, 250 VDC coil
    Description
    NEMA Control Relay, utility relay, 12 NO and 0 NC, 250 VDC coil
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    NEMA Control Relay, utility relay, 12 NO and 0 NC, 250 VDC coil
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8501XUDO1200V67 : NEMA Control Relay, utility relay, 12 NO and 0 NC, 250 VDC coil
    Description
    NEMA Control Relay, utility relay, 12 NO and 0 NC, 250 VDC coil
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    NEMA Control Relay, utility relay, 12 NO and 0 NC, 250 VDC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8501XUDO1200V67 : NEMA Control Relay, utility relay, 12 NO and 0 NC, 250 VDC coil
    Description
    NEMA Control Relay, utility relay, 12 NO and 0 NC, 250 VDC coil
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    NEMA Control Relay, utility relay, 12 NO and 0 NC, 250 VDC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /