USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8502SAG11V02CP2 Picture
Discontinued

8502SAG11V02CP2

Product Logo
Schneider Eletric 8502SAG11V02CP2 Picture
Discontinued
8502SAG11V02CP2
Product Logo

Non-Reversing Contactor Size 00, 2-Pole, NEMA 1 +Options

Show more characteristics
8502SAG11V02CP2  has not been replaced. Please contact your customer care center for more information.
  • Price*
    860.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Contactor
    Type
    8502S
    Control Circuit Type
    Common control circuit
    Control Circuit Voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    Contactor Type
    Non-reversing
    Current Rating
    9 A
    Number of Poles
    2P
    Phase
    1 phase
    Horsepower Rating
    0.33 HP 115 V AC
    1 HP 230 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    Selector switch (HAND-OFF-AUTO)
    Pilot Light
    Green indicator off incandescent
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    Enclosure Type
    NEMA 1 painted sheet steel
    product certifications
    CSA
    UL listed
    NEMA size
    00
    height
    10.00 in (254 mm)
    depth
    5.28 in (134 mm)
    width
    5.98 in (152 mm)
    Ordering and shipping details
    Category
    21191-8502,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    50.00 lb(US) (22.680 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /