USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8502SAG11V03 Picture

8502SAG11V03

Product Logo
Schneider Eletric 8502SAG11V03 Picture
8502SAG11V03
Product Logo

Non-Reversing Contactor Size 00, 2-Pole, NEMA 1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    318.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Contactor
    Type
    8502S
    Control Circuit Type
    Common control circuit
    Control Circuit Voltage
    240 V AC 60 Hz
    220 V AC 50 Hz
    Contactor Type
    Non-reversing
    Current Rating
    9 A
    Number of Poles
    2P
    Phase
    1 phase
    Horsepower Rating
    0.33 HP 115 V AC
    1 HP 230 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    Enclosure Type
    NEMA 1 painted sheet steel
    product certifications
    CSA
    UL listed
    NEMA size
    00
    height
    10.00 in (254 mm)
    depth
    5.28 in (134 mm)
    width
    5.98 in (152 mm)
    Ordering and shipping details
    Category
    21191 - 8502,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    GTIN
    00785901312581
    Package weight(Lbs)
    2.27 kg (5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8502SAG11V03 : Non-Reversing Contactor Size 00, 2-Pole, NEMA 1
    Description
    Non-Reversing Contactor Size 00, 2-Pole, NEMA 1
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    Non-Reversing Contactor Size 00, 2-Pole, NEMA 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /