USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8502SAO11V01 Picture
Discontinued

8502SAO11V01

Product Logo
Schneider Eletric 8502SAO11V01 Picture
Discontinued
8502SAO11V01
Product Logo

CONTACTOR 240VAC 9AMP NEMA +OPTIONS

Show more characteristics
8502SAO11V01  has not been replaced. Please contact your customer care center for more information.
  • Price*
    287.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Contactor Type
    Non-reversing
    product certifications
    CSA LR60905 class 3211 04
    UL listed file E78351 CCN NLDX
    NEMA size
    00
    height
    110.24 mm (4.34 in)
    depth
    107.19 mm (4.22 in)
    width
    81.79 mm (3.22 in)
    Ordering and shipping details
    Category
    21191-8502,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    4.00 lb(US) (1.814 kg)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONTACTOR 600VAC 27AMP NEMA + OPTIONS (Version 1.0)
    Files in document
    dwf
    30.2 KB
    dwg
    396.2 KB
    dxf
    2.1 MB
    pdf
    62 KB
    Size zip
    Size 2.6 MB
    Date 1/23/18
    Files in document
    dwf
    30.2 KB
    dwg
    396.2 KB
    dxf
    2.1 MB
    pdf
    62 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /