Schneider Electric USA Website

Welcome to our website.

Select your location

View all Type S Contactors
Schneider Eletric 8502SAO11V02S Picture

8502SAO11V02S

Product Logo
Schneider Eletric 8502SAO11V02S Picture
8502SAO11V02S
Product Logo

Non-Reversing Contactor, Size 00, 2-Pole, Open Style +Options

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    287.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Contactor
    Type
    8502S
    Control Circuit Type
    Separate control circuit
    Control Circuit Voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    Contactor Type
    Non-reversing
    Current Rating
    9 A
    Number of Poles
    2P
    Phase
    1 phase
    Horsepower Rating
    0.33 HP 115 V AC
    1 HP 230 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    Enclosure Type
    Not rated (open device)
    product certifications
    UL listed
    CSA
    NEMA size
    00
    height
    4.33 in (110 mm)
    depth
    4.21 in (107 mm)
    width
    3.23 in (82 mm)
    Ordering and shipping details
    Category
    21191 - 8502,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    GTIN
    00785901590019
    Package weight(Lbs)
    1.45 kg (3.2 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Type S Contactors and Starters Catalog (Version 1.0)
    Description
    This catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.
    Size pdf
    Size 2 MB
    Date 5/1/98
    Description
    This catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONTACTOR 600VAC 27AMP NEMA + OPTIONS (Version 1.0)
    Files in document
    dwf
    30.2 KB
    dwg
    396.2 KB
    dxf
    2.1 MB
    pdf
    62 KB
    Size zip
    Size 2.6 MB
    Date 1/23/18
    Files in document
    dwf
    30.2 KB
    dwg
    396.2 KB
    dxf
    2.1 MB
    pdf
    62 KB
    NEMA Size 0D Contactor (Version 1.1)
    Files in document
    dwg
    128.5 KB
    dwf
    21.5 KB
    dxf
    330.4 KB
    pdf
    28.1 KB
    Size zip
    Size 508.5 KB
    Date 3/1/03
    Files in document
    dwg
    128.5 KB
    dwf
    21.5 KB
    dxf
    330.4 KB
    pdf
    28.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 133.4 KB
    Date 10/2/17
    Size pdf
    Size 43.1 KB
    Date 3/29/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8502SAO11V02S : Non-Reversing Contactor, Size 00, 2-Pole, Open Style +Options
    Description
    Non-Reversing Contactor, Size 00, 2-Pole, Open Style +Options
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Non-Reversing Contactor, Size 00, 2-Pole, Open Style +Options
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8502SAO11V02S : Non-Reversing Contactor, Size 00, 2-Pole, Open Style +Options
    Description
    Non-Reversing Contactor, Size 00, 2-Pole, Open Style +Options
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Non-Reversing Contactor, Size 00, 2-Pole, Open Style +Options
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /