Schneider Electric USA Website

Welcome to our website.

Select your location

View all Type S Contactors
Schneider Eletric 8502SBG2V02S Picture

8502SBG2V02S

Product Logo
Schneider Eletric 8502SBG2V02S Picture
8502SBG2V02S
Product Logo

Nonreversing Contactor, Size 0, 18 A, 3P, 110/120 V 50/60 Hz coil, separate control, NEMA 1, +options

Show more characteristics
  • 446.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Contactor
    Type
    8502S
    Control Circuit Type
    Separate control circuit
    Control Circuit Voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    Contactor Type
    Non-reversing
    Current Rating
    18 A
    Number of Poles
    3P
    Phase
    3 phase
    Horsepower Rating
    3 HP 200 V AC
    3 HP 230 V AC
    5 HP 460 V AC
    5 HP 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    Enclosure Type
    NEMA 1 painted sheet steel
    product certifications
    UL listed
    CSA
    NEMA size
    0
    height
    10.00 in (254 mm)
    depth
    5.28 in (134 mm)
    width
    5.98 in (152 mm)
    Ordering and shipping details
    Category
    21191-8502,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    GTIN
    00785901866220
    Package weight(Lbs)
    6.56 lb(US) (2.976 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Type S Contactors and Starters Catalog (Version 1.0)
    Description
    This catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.
    Size pdf
    Size 2 MB
    Date 5/1/98
    Description
    This catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 133.4 KB
    Date 10/2/17
    Size pdf
    Size 43.1 KB
    Date 3/29/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8502SBG2V02S : Nonreversing Contactor, Size 0, 18 A, 3P, 110/120 V 50/60 Hz coil, separate control, NEMA 1, +options
    Description
    Nonreversing Contactor, Size 0, 18 A, 3P, 110/120 V 50/60 Hz coil, separate control, NEMA 1, +options
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Nonreversing Contactor, Size 0, 18 A, 3P, 110/120 V 50/60 Hz coil, separate control, NEMA 1, +options
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8502SBG2V02S : Nonreversing Contactor, Size 0, 18 A, 3P, 110/120 V 50/60 Hz coil, separate control, NEMA 1, +options
    Description
    Nonreversing Contactor, Size 0, 18 A, 3P, 110/120 V 50/60 Hz coil, separate control, NEMA 1, +options
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Nonreversing Contactor, Size 0, 18 A, 3P, 110/120 V 50/60 Hz coil, separate control, NEMA 1, +options
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /