Schneider Electric USA Website

Welcome to our website.

Select your location

View all Type S Contactors
Schneider Eletric 8502SBG2V04 Picture

8502SBG2V04

Product Logo
Schneider Eletric 8502SBG2V04 Picture
8502SBG2V04
Product Logo

CONTACTOR 600VAC 18AMP NEMA +OPTIONS

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4

  • Main
    Contactor Type
    Non-reversing
    product certifications
    UL listed file E78351 CCN NLDX
    CSA LR60905 class 3211 04
    NEMA size
    0
    height
    254.00 mm (10 in)
    depth
    134.11 mm (5.28 in)
    width
    152.40 mm (6 in)
    Ordering and shipping details
    Category
    21191 - 8502,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    2.27 kg (5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8502SBG2V04 : CONTACTOR 600VAC 18AMP NEMA +OPTIONS
    Description
    CONTACTOR 600VAC 18AMP NEMA +OPTIONS
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    CONTACTOR 600VAC 18AMP NEMA +OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /