Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type S Contactors
Schneider Eletric 8502SBG5V03 Picture

8502SBG5V03

Product Logo
Schneider Eletric 8502SBG5V03 Picture
8502SBG5V03
Product Logo

NEMA Contactor, Type S, nonreversing, Size 0, 18A, 1 pole, 220/240 VAC 50/60 Hz coil, NEMA 1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Contactor
    Type
    8502S
    Control Circuit Type
    Common control circuit
    Control Circuit Voltage
    240 V AC 60 Hz
    220 V AC 50 Hz
    Contactor Type
    Non-reversing
    Current Rating
    18 A
    Number of Poles
    1P
    Phase
    1 phase
    Horsepower Rating
    1 HP 115 V AC
    2 HP 230 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    Enclosure Type
    NEMA 1 painted sheet steel
    product certifications
    CSA
    UL Listed
    NEMA size
    0
    height
    10.00 in (254 mm)
    depth
    5.28 in (134 mm)
    width
    5.98 in (152 mm)
    Ordering and shipping details
    Category
    21191 - 8502,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    GTIN
    00785901312604
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.5 MB
    Date 9/25/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 12/27/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8502SBG5V03 : 8502SBG5V03_ROHS_DECLARATION
    Description
    8502SBG5V03_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    8502SBG5V03_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /