USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8502SBW15V02CX11 Picture
Discontinued

8502SBW15V02CX11

Product Logo
Schneider Eletric 8502SBW15V02CX11 Picture
Discontinued
8502SBW15V02CX11
Product Logo

Non-Reversing Contactor, Size 0, 1-Pole, NEMA 4/4X +Options

Show more characteristics
8502SBW15V02CX11  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,508.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Contactor
    Type
    8502S
    Control Circuit Type
    Common control circuit
    Control Circuit Voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    Contactor Type
    Non-reversing
    Current Rating
    18 A
    Number of Poles
    1P
    Phase
    1 phase
    Horsepower Rating
    1 HP 115 V AC
    2 HP 230 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    Selector switch (HAND-OFF-AUTO)
    Pilot Light
    No indicator
    Auxiliary Contacts
    1 NO + 1 NC
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    Enclosure Type
    NEMA 4/4X brushed stainless steel
    product certifications
    CSA
    UL listed
    NEMA size
    0
    height
    13.19 in (335 mm)
    depth
    7.13 in (181 mm)
    width
    6.38 in (162 mm)
    Ordering and shipping details
    Category
    21203-8502,36 W/STAINLESS ENCLOSURES
    Discount Schedule
    CP1
    Package weight(Lbs)
    35.70 lb(US) (16.193 kg)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /