Schneider Electric USA Website

Welcome to our website.

Select your location

View all Type S Contactors
Schneider Eletric 8502SBW15V03 Picture

8502SBW15V03

Product Logo
Schneider Eletric 8502SBW15V03 Picture
8502SBW15V03
Product Logo

Non-Reversing Contactor, Size 0, 1-Pole, NEMA 4/4X

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Contactor
    Type
    8502S
    Control Circuit Type
    Common control circuit
    Control Circuit Voltage
    240 V AC 60 Hz
    220 V AC 50 Hz
    Contactor Type
    Non-reversing
    Current Rating
    18 A
    Number of Poles
    1P
    Phase
    1 phase
    Horsepower Rating
    1 HP 115 V AC
    2 HP 230 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    Enclosure Type
    NEMA 4/4X brushed stainless steel
    product certifications
    UL listed
    CSA
    NEMA size
    0
    height
    13.19 in (335 mm)
    depth
    7.13 in (181 mm)
    width
    6.38 in (162 mm)
    Ordering and shipping details
    Category
    21203 - 8502,36 W/STAINLESS ENCLOSURES
    Discount Schedule
    CP1
    Package weight(Lbs)
    16.01 kg (35.3 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8502SBW15V03 : Non-Reversing Contactor, Size 0, 1-Pole, NEMA 4/4X
    Description
    Non-Reversing Contactor, Size 0, 1-Pole, NEMA 4/4X
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Non-Reversing Contactor, Size 0, 1-Pole, NEMA 4/4X
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /