Schneider Electric USA Website

Welcome to our website.

Select your location

View all Type S Contactors
Schneider Eletric 8502SCA5V02A11P1 Picture
Discontinued

8502SCA5V02A11P1

Product Logo
Schneider Eletric 8502SCA5V02A11P1 Picture
Discontinued
8502SCA5V02A11P1
Product Logo

Non-Reversing Contactor, Size 1, 1-Pole, NEMA 12 +Options

Show more characteristics
8502SCA5V02A11P1  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,272.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Contactor
    Control Circuit Type
    Common control circuit
    Control Circuit Voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    Contactor Type
    Non-reversing
    Current Rating
    27 A
    Number of Poles
    1P
    Phase
    1 phase
    Horsepower Rating
    3 HP 230 V AC
    2 HP 115 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    1 momentary push-button (unmarked)
    Pilot Light
    Red indicator on incandescent
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    Enclosure Type
    NEMA 12 painted sheet steel
    product certifications
    UL listed
    CSA
    NEMA size
    1
    Ordering and shipping details
    Category
    21192-8502,36 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    17.54 lb(US) (7.956 kg)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /