USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8502SCG1V01S Picture
Discontinued

8502SCG1V01S

Product Logo
Schneider Eletric 8502SCG1V01S Picture
Discontinued
8502SCG1V01S
Product Logo

MAGNETIC CONTACTOR 600V

Show more characteristics
8502SCG1V01S  has not been replaced. Please contact your customer care center for more information.
  • Price*
    476.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Contactor Type
    Non-reversing
    product certifications
    CSA LR60905 class 3211 04
    UL listed file E78351 CCN NLDX
    NEMA size
    1
    height
    254.00 mm (10 in)
    depth
    134.11 mm (5.28 in)
    width
    152.40 mm (6 in)
    Ordering and shipping details
    Category
    21192-8502,36 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    5.00 lb(US) (2.268 kg)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /