Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type S Contactors
Schneider Eletric 8502SDA1V03 Picture

8502SDA1V03

Product Logo
Schneider Eletric 8502SDA1V03 Picture
8502SDA1V03
Product Logo

NEMA Contactor, Type S, nonreversing, Size 2, 45A, 2 pole, 220/240 VAC 50/60 Hz coil, NEMA 3R/12

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,287.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Contactor
    Type
    8502S
    Control Circuit Type
    Common control circuit
    Control Circuit Voltage
    240 V AC 60 Hz
    220 V AC 50 Hz
    Contactor Type
    Non-reversing
    Current Rating
    45 A
    Number of Poles
    2P
    Phase
    1 phase
    Horsepower Rating
    7.5 HP 230 V AC
    3 HP 115 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    Enclosure Type
    NEMA 12 painted sheet steel
    product certifications
    UL Listed
    CSA
    NEMA size
    2
    height
    15.98 in (406 mm)
    depth
    9.29 in (236 mm)
    width
    8.15 in (207 mm)
    Ordering and shipping details
    Category
    21192 - 8502,36 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    GTIN
    00785901998891
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.5 MB
    Date 9/25/19
    prp.document.label.format pdf
    Size 2 MB
    Date 5/1/98
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 12/27/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /