USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8502SDG1V02CS Picture
Discontinued

8502SDG1V02CS

Product Logo
Schneider Eletric 8502SDG1V02CS Picture
Discontinued
8502SDG1V02CS
Product Logo

CONTACTOR 240VAC 45AMP NEMA +OPTIONS

Show more characteristics
8502SDG1V02CS  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,179.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Contactor Type
    Non-reversing
    product certifications
    UL listed file E78351 CCN NLDX
    CSA LR60905 class 3211 04
    NEMA size
    2
    height
    322.33 mm (12.69 in)
    depth
    153.16 mm (6.03 in)
    width
    198.37 mm (7.81 in)
    Ordering and shipping details
    Category
    21192-8502,36 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    8.25 lb(US) (3.742 kg)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /