USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8502SDO1V02X10 Picture
Discontinued

8502SDO1V02X10

Product Logo
Schneider Eletric 8502SDO1V02X10 Picture
Discontinued
8502SDO1V02X10
Product Logo

Non-Reversing Contactor, Size 2, 2-Pole, Open Style +Options

Show more characteristics
8502SDO1V02X10  has not been replaced. Please contact your customer care center for more information.
  • Price*
    984.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Contactor
    Type
    8502S
    Control Circuit Type
    Common control circuit
    Control Circuit Voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    Contactor Type
    Non-reversing
    Current Rating
    45 A
    Number of Poles
    2P
    Phase
    1 phase
    Horsepower Rating
    7.5 HP 230 V AC
    3 HP 115 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    1 NO
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    Enclosure Type
    Not rated (open device)
    product certifications
    CSA
    UL listed
    NEMA size
    2
    height
    5.12 in (130 mm)
    depth
    4.92 in (125 mm)
    width
    5.43 in (138 mm)
    Ordering and shipping details
    Discount Schedule
    CP1
    GTIN
    00785901664932
    Package weight(Lbs)
    6.75 lb(US) (3.062 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /