Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type S Contactors
Schneider Eletric 8502SFA2V81AFF4T Picture
Discontinued

8502SFA2V81AFF4T

Product Logo
Schneider Eletric 8502SFA2V81AFF4T Picture
Discontinued
8502SFA2V81AFF4T
Product Logo

Non-Reversing Contactor, Size 4, 2-Pole, NEMA 12 +Options

Show more characteristics
8502SFA2V81AFF4T  has not been replaced. Please contact your customer care center for more information.
  • 6,863.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Contactor
    Type
    8502S
    Control Circuit Type
    Control circuit transformer
    Control Circuit Voltage
    480 V (primary), 120 V (secondary)
    Contactor Type
    Non-reversing
    Current Rating
    135 A
    Number of Poles
    3P
    Phase
    3 phase
    Horsepower Rating
    40 HP 200 V AC
    50 HP 230 V AC
    100 HP 460 V AC
    100 HP 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    2 momentary push-buttons (START-STOP)
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses (primary), 1 fuse (secondary)
    electrical connection
    Screw clamp terminals
    Enclosure Type
    NEMA 12 painted sheet steel
    product certifications
    UL Listed
    CSA
    NEMA size
    4
    height
    31.50 in (800 mm)
    depth
    9.57 in (243 mm)
    width
    18.15 in (461 mm)
    Ordering and shipping details
    Category
    21193-8502,36 SE,SF(NOT S*R,T,W)
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /