USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8502SHA2V02SX10 Picture
Discontinued

8502SHA2V02SX10

Product Logo
Schneider Eletric 8502SHA2V02SX10 Picture
Discontinued
8502SHA2V02SX10
Product Logo

Non-Reversing Contactor, Size 6, 3-Pole, NEMA 12 +Options

Show more characteristics
8502SHA2V02SX108502SHA2V02SX10  has not been replaced. Please contact your customer care center for more information.
  • Price*
    29,174.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Contactor
    Type
    8502S
    Control Circuit Type
    Control circuit transformer
    Control Circuit Voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    Contactor Type
    Non-reversing
    Current Rating
    540 A
    Number of Poles
    3P
    Phase
    3 phase
    Horsepower Rating
    150 HP 200 V AC
    200 HP 230 V AC
    400 HP 460 V AC
    400 HP 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    1 NO
    Control Circuit Fusing
    2 fuses (primary)
    electrical connection
    Screw clamp terminals
    Enclosure Type
    NEMA 12 painted sheet steel
    product certifications
    CSA
    UL listed
    NEMA size
    6
    height
    65.00 in (1651 mm)
    depth
    12.99 in (330 mm)
    width
    20.24 in (514 mm)
    Ordering and shipping details
    Discount Schedule
    CP1
    Package weight(Lbs)
    40.00 lb(US) (18.144 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /