Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NEMA Type S Motor Starters (8536 8736 8606)
Schneider Eletric 8536SBO2V03E Picture

8536SBO2V03E

Product Logo
Schneider Eletric 8536SBO2V03E Picture
8536SBO2V03E
Product Logo

Non-Reversing Starter Size 0, 3-Pole, Bi-Metallic Overload, Open, 240VAC 60Hz

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 485.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Starter
    Type
    S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    240 V AC 60 Hz
    220 V AC 50 Hz
    motor starter type
    Non reversing
    Current Rating
    18 A
    Number of Poles
    3P
    Number of Phases
    3 phase
    Horsepower Rating
    3 HP 200 V AC
    3 HP 230 V AC
    5 HP 460 V AC
    5 HP 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    Without pilot light
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    -
    thermal overload type
    IEC adapted Bi-metal 3
    electrical connection
    Screw-clamp terminals
    NEMA size
    0
    height
    4.33 in (110 mm)
    Maximum Depth
    4.21 in (107 mm)
    Maximum Width
    3.23 in (82 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    product certifications
    UL Listed
    CSA
    NEMA
    Ordering and shipping details
    Category
    21191 - 8502,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    GTIN
    00785901729266
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.47 lb(US) (1.57 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Package 1 Height
    5.80 in (14.732 cm)
    Package 1 width
    4.70 in (11.938 cm)
    Package 1 Length
    7.90 in (20.066 cm)
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    NEMA Contactor and Starter catalog (Version 1.0)
    Description
    This catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.
    prp.document.label.format pdf
    Size 2 MB
    Date 5/1/98
    Description
    This catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8536SBO2V03E : Non-Reversing Starter Size 0, 3-Pole, Bi-Metallic Overload, Open, 240VAC 60Hz
    Description
    Non-Reversing Starter Size 0, 3-Pole, Bi-Metallic Overload, Open, 240VAC 60Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    Non-Reversing Starter Size 0, 3-Pole, Bi-Metallic Overload, Open, 240VAC 60Hz
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8536SBO2V03E : Non-Reversing Starter Size 0, 3-Pole, Bi-Metallic Overload, Open, 240VAC 60Hz
    Description
    Non-Reversing Starter Size 0, 3-Pole, Bi-Metallic Overload, Open, 240VAC 60Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    Non-Reversing Starter Size 0, 3-Pole, Bi-Metallic Overload, Open, 240VAC 60Hz
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8536SBO2V03E : Non-Reversing Starter Size 0, 3-Pole, Bi-Metallic Overload, Open, 240VAC 60Hz
    Description
    Non-Reversing Starter Size 0, 3-Pole, Bi-Metallic Overload, Open, 240VAC 60Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    Non-Reversing Starter Size 0, 3-Pole, Bi-Metallic Overload, Open, 240VAC 60Hz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.