View all
NEMA Type S Motor Starters (8536 8736 8606)

8536SCO1V02ES

8536SCO1V02ES

Non-Reversing Starter Size 1, 2-Pole, Bi-metallic Overload +Options
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main product or component type StarterType SControl Circuit Type Separate control circuitComplementary Control Circuit Voltage 110 V AC 50 Hz120 V AC 60 Hzmotor starter type Non reversingCurrent Rating 27 ANumber of Poles 2PNumber of Phases 1 phaseHorsepower Rating 3 HP 115 V AC5 HP 230 V ACMaximum Voltage Rating 600 V ACControl Units No control unitsthermal overload type Non-compensated bimetallic 1electrical connection Screw clamp terminalsNEMA size 1height 6.77 in (172 mm)depth 4.21 in (107 mm)width 3.50 in (89 mm)Environment Enclosure Type Not rated (open device)product certifications NEMACSAUL listedOrdering and shipping details Category 21192 - 8502,36 SC,SD(NOT S*R,T,W)Discount Schedule CP1GTIN 00785901497936Package weight(Lbs) 1.54 kg (3.39 lb(US))Returnability NoCountry of origin MXOffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation EU RoHS Directive Compliant
EU RoHS Declaration -
View more
Documents
Language- All Languages8
- English8
- French2
- Spanish2
CatalogFormatSizeAdd to My DocumentsSquare D Type S Contactors and Starters Catalog (Version 1.0)DescriptionThis catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.Size pdfSize 2 MBDate 5/1/98DescriptionThis catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.CertificateFormatSizeAdd to My DocumentsSize pdfSize 133.4 KBDate 10/2/17Size pdfSize 157.8 KBDate 9/7/17Instruction SheetFormatSizeAdd to My DocumentsAC Magnetic Starters, Class 8536 Type SC, Form E, Series C, Size 1 and 1P, 2 and 3 Poles (Version 1.0)DescriptionAssembly, modification, and parts ordering instructions for Class 8536 Type SC, Form E, Series C, Size 1 and 1P, 2 and 3 Pole AC Magnetic StartersSize pdfSize 688.5 KBDate 5/31/13DescriptionAssembly, modification, and parts ordering instructions for Class 8536 Type SC, Form E, Series C, Size 1 and 1P, 2 and 3 Pole AC Magnetic Starters8502SC and 8536SC, AC Magnetic Contactors and Starters, Size 1 and 1P, Series A and B, 2- and 3-Pole (Version 1.1)Size pdfSize 250 KBDate 5/1/03EU RoHS DeclarationFormatSizeAdd to My Documents8536SCO1V02ES_ROHS_DECLARATIONDescription8536SCO1V02ES_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/15/19Description8536SCO1V02ES_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My Documents8536SCO1V02ES_REACH_DECLARATIONDescription8536SCO1V02ES_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/15/19Description8536SCO1V02ES_REACH_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.