View all
NEMA Type S Motor Starters (8536 8736 8606)

8536SCO2V03

8536SCO2V03

Non-Reversing Starter Size 1P, 2-Pole, Melting Alloy Overload
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main product or component type StarterType SControl Circuit Type Common control circuitComplementary Control Circuit Voltage 220 V AC 50 Hz240 V AC 60 Hzmotor starter type Non reversingCurrent Rating 27 ANumber of Poles 2PNumber of Phases 1 phaseHorsepower Rating 3 HP 115 V AC5 HP 230 V ACMaximum Voltage Rating 600 V ACControl Units No control unitsthermal overload type Melting alloy 1electrical connection Screw clamp terminalsNEMA size 1Pheight 6.77 in (172 mm)depth 4.21 in (107 mm)width 3.50 in (89 mm)Environment Enclosure Type Not rated (open device)product certifications CSAUL listedNEMAOrdering and shipping details Category 21192 - 8502,36 SC,SD(NOT S*R,T,W)Discount Schedule CP1GTIN 00785901080176Package weight(Lbs) 1.81 kg (3.98 lb(US))Returnability NoCountry of origin MXOffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation EU RoHS Directive Not compliantChina RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information.Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages13
- English13
- French1
- Spanish1
CatalogFormatSizeAdd to My DocumentsSquare D Type S Contactors and Starters Catalog (Version 1.0)DescriptionThis catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.Size pdfSize 2 MBDate 5/1/98DescriptionThis catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.Data BulletinFormatSizeAdd to My DocumentsMotor Control Solutions for the North American Market (Version 2.0)DescriptionThis bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.Size pdfSize 1.5 MBDate 2/10/17DescriptionThis bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.CADFormatSizeAdd to My DocumentsNEMA Size 1 Starter (Version 1.1)Files in documentSize zipSize 583 KBDate 6/1/03Files in documentBrochureFormatSizeAdd to My DocumentsSize pdfSize 1.7 MBDate 7/28/10CertificateFormatSizeAdd to My DocumentsSize pdfSize 133.4 KBDate 10/2/17Size pdfSize 157.8 KBDate 9/7/17Instruction SheetFormatSizeAdd to My Documents8502SC and 8536SC, AC Magnetic Contactors and Starters, Size 1 and 1P, Series A and B, 2- and 3-Pole (Version 1.1)Size pdfSize 250 KBDate 5/1/03EU RoHS DeclarationFormatSizeAdd to My Documents8536SCO2V03_ROHS_DECLARATIONDescription8536SCO2V03_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/10/19Description8536SCO2V03_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My Documents8536SCO2V03_REACH_DECLARATIONDescription8536SCO2V03_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/10/19Description8536SCO2V03_REACH_DECLARATIONTripping curvesFormatSizeAdd to My DocumentsChina RoHS declarationFormatSizeAdd to My Documents8536SCO2V03_ROHS_CHINA_DECLARATIONDescription8536SCO2V03_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/10/19Description8536SCO2V03_ROHS_CHINA_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.