USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Type S Motor Starters (8536 8736 8606)
Schneider Eletric 8536SCO4S1V06 Picture

8536SCO4S1V06

Product Logo
Schneider Eletric 8536SCO4S1V06 Picture
8536SCO4S1V06
Product Logo

STARTER 600VAC 27A NEMA SPECIAL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    702.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    contactor application
    Non-reversing
    device short name
    S
    product or component type
    Motor starter
    Complementary
    depth
    107.19 mm (4.22 in)
    height
    171.96 mm (6.77 in)
    NEMA size
    1
    number of poles
    4
    number of thermal units required
    2
    net weight
    2.49 kg (5.5 lb(US))
    width
    115.06 mm (4.53 in)
    Environment
    product certifications
    UL listed file E78351 CCN NLDX
    CSA LR60905 class 3211 04
    Ordering and shipping details
    Category
    21192 - 8502,36 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    2.27 kg (5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8536SCO4S1V06_ROHS_DECLARATION
    Description
    8536SCO4S1V06_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    8536SCO4S1V06_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8536SCO4S1V06_REACH_DECLARATION
    Description
    8536SCO4S1V06_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    8536SCO4S1V06_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /