USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Type S Motor Starters (8536 8736 8606)
Schneider Eletric 8536SCR3V06 Picture

8536SCR3V06

Product Logo
Schneider Eletric 8536SCR3V06 Picture
8536SCR3V06
Product Logo

Non-Reversing Starter Size 1, 3-Pole, Melting Alloy Overload, NEMA 7/9

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,804.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Starter
    Type
    S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    440 V AC 50 Hz
    480 V AC 60 Hz
    motor starter type
    Non reversing
    Current Rating
    27 A
    Number of Poles
    3P
    Number of Phases
    3 phase
    Horsepower Rating
    7.5 HP 200 V AC
    7.5 HP 230 V AC
    10 HP 460 V AC
    10 HP 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    thermal overload type
    Melting alloy 3
    electrical connection
    Screw clamp terminals
    NEMA size
    1
    Environment
    Enclosure Type
    NEMA 7/9 cast aluminium spin top
    product certifications
    CSA
    UL listed
    NEMA
    Ordering and shipping details
    Category
    21202 - 8502,36 S*R,S*T,S*W
    Discount Schedule
    CP1
    GTIN
    00785901947578
    Package weight(Lbs)
    8.62 kg (19 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Non-Reversing Starter Size 1, 3-Pole, Melting Alloy Overload, NEMA 7/9
    Description
    Non-Reversing Starter Size 1, 3-Pole, Melting Alloy Overload, NEMA 7/9
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Non-Reversing Starter Size 1, 3-Pole, Melting Alloy Overload, NEMA 7/9
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Non-Reversing Starter Size 1, 3-Pole, Melting Alloy Overload, NEMA 7/9
    Description
    Non-Reversing Starter Size 1, 3-Pole, Melting Alloy Overload, NEMA 7/9
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Non-Reversing Starter Size 1, 3-Pole, Melting Alloy Overload, NEMA 7/9
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /