Schneider Electric USA Website

Welcome to our website.

Select your location

View all NEMA Type S Motor Starters (8536 8736 8606)
Schneider Eletric 8536SHO2V02H30SX11 Picture

8536SHO2V02H30SX11

Product Logo
Schneider Eletric 8536SHO2V02H30SX11 Picture
8536SHO2V02H30SX11
Product Logo

Non-Reversing Starter Size 6, 3-Pole, Motor Logic SSOLR, Open +Options

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    22,286.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    motor starter type
    Non reversing
    Current Rating
    540 A
    Number of Poles
    3P
    Number of Phases
    3 phase
    Horsepower Rating
    150 HP 200 V AC
    200 HP 230 V AC
    400 HP 460 V AC
    400 HP 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Auxiliary Contacts
    1 NO + 1 NC
    Control Circuit Fusing
    2 fuses (primary), 2 fuses (secondary)
    thermal overload type
    Solid state Motor Logic class 10/20
    electrical connection
    Screw clamp terminals
    NEMA size
    6
    height
    28.07 in (713 mm)
    depth
    9.96 in (253 mm)
    width
    10.55 in (268 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    product certifications
    UL listed
    NEMA
    CSA
    Ordering and shipping details
    Category
    21195 - 8502,36 SH,SJ(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    37.19 kg (82 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8536SHO2V02H30SX11 : 8536SHO2V02H30SX11_ROHS_CHINA_DECLARATION
    Description
    8536SHO2V02H30SX11_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    8536SHO2V02H30SX11_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8536SHO2V02H30SX11 : 8536SHO2V02H30SX11_ROHS_DECLARATION
    Description
    8536SHO2V02H30SX11_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    8536SHO2V02H30SX11_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /