USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Type S Motor Starters (8536 8736 8606)
Schneider Eletric 8536SJA2V02AP21P22SX22 Picture
Discontinued

8536SJA2V02AP21P22SX22

Schneider Eletric 8536SJA2V02AP21P22SX22 Picture
Discontinued
8536SJA2V02AP21P22SX22

Non-Reversing Starter Size 7, 3-Pole, Melting Alloy Overload, NEMA 12 +Options

Show more characteristics
8536SJA2V02AP21P22SX22  has not been replaced. Please contact your customer care center for more information.
  • Price*
    44,058.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    motor starter type
    Non reversing
    Current Rating
    810 A
    Number of Poles
    3P
    Number of Phases
    3 phase
    Horsepower Rating
    300 HP 230 V AC
    600 HP 460 V AC
    600 HP 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    2 momentary push-buttons (START-STOP)
    Pilot Light
    Green indicator off incandescent push-to-test
    Red indicator on incandescent push-to-test
    Auxiliary Contacts
    2 NO + 2 NC
    Control Circuit Fusing
    2 fuses (primary), 2 fuses (secondary)
    thermal overload type
    Solid state Motor Logic class 20
    electrical connection
    Screw clamp terminals
    NEMA size
    7
    height
    92.99 in (2362 mm)
    depth
    23.50 in (597 mm)
    width
    34.49 in (876 mm)
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel
    product certifications
    UL listed
    CSA
    NEMA
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /