Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NEMA Fusible Disconnect Switch Combination Starters
Schneider Eletric 8538SBA11V80AF4TX12 Picture
Discontinued

8538SBA11V80AF4TX12

Schneider Eletric 8538SBA11V80AF4TX12 Picture
Discontinued
8538SBA11V80AF4TX12

COMBINATION STARTER

Show more characteristics
8538SBA11V80AF4TX12  has not been replaced. Please contact your customer care center for more information.
  • 2,835.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    240 V AC 60 Hz primary circuit
    120 V AC 60 Hz secondary circuit
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    3 hp 200 V AC, 3 phase
    3 hp 230 V AC, 3 phase
    5 hp 460 V AC, 3 phase
    5 hp 575 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    Push-button START)
    Push-button STOP)
    Pilot Light
    No indicator
    Auxiliary Contacts
    1 NO + 2 NC
    Control Circuit Fusing
    2 fuses primary circuit
    thermal overload type
    Melting alloy 3
    Disconnect Type
    Non-fusible disconnect switch
    NEMA size
    0
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel without external reset
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No