View all
NEMA Fusible Disconnect Switch Combination Starters

8538SBA21V01CS

8538SBA21V01CS

Non-Rever. Combo Starter Size 0, 3P, Melting Alloy Overload, NEMA 12 +Options
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main Product Combination StarterType SControl Circuit Type Separate control circuitComplementary Control Circuit Voltage 24 V AC 60 HzStarter Type Non reversingLine Rated Current 18 ANumber of Poles 3PHorsepower Rating 3 hp 200 V AC, 3 phase3 hp 230 V AC, 3 phase5 hp 460 V AC, 3 phase5 hp 575 V AC, 3 phaseMaximum Voltage Rating 600 V ACControl Units Selector switch HAND-OFF-AUTO)Auxiliary Contacts Withoutthermal overload type Melting alloy 3Disconnect Type Non-fusible disconnect switchNEMA size 0height 609.60 mm (24 in)depth 211.84 mm (8.34 in)width 241.30 mm (9.5 in)Handle Swing 82.55 mm (3.25 in)Environment Enclosure Type NEMA 12 painted sheet steel with external resetproduct certifications UL listedCSAOrdering and shipping details Category 21212 - 8538,39SB(NOT S*R,S*T,S*W)Discount Schedule CP1GTIN 00785901971375Package weight(Lbs) 20.87 kg (46 lb(US))Returnability NoCountry of origin MXOffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.govEU RoHS Directive Not compliantContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages8
- English8
- French1
- Spanish1
CatalogFormatSizeAdd to My DocumentsSquare D Combination Starters Catalog (Version 2.0)DescriptionClass 8538 and 8539 Type S combination starters combine the requirements of motor overload and short circuit protection into one package. These starters are manufactured in accordance with NEMA standards and are UL Listed (although some FORM numbers may not be listed – contact your local Square D representative for information). Class 8538 and 8539 combination starters are designed to operate at 600 Vac maximum, 50 to 60 Hz – and are supplied with melting alloy overload relays as standard.Size pdfSize 4.1 MBDate 8/9/17DescriptionClass 8538 and 8539 Type S combination starters combine the requirements of motor overload and short circuit protection into one package. These starters are manufactured in accordance with NEMA standards and are UL Listed (although some FORM numbers may not be listed – contact your local Square D representative for information). Class 8538 and 8539 combination starters are designed to operate at 600 Vac maximum, 50 to 60 Hz – and are supplied with melting alloy overload relays as standard.CertificateFormatSizeAdd to My DocumentsCSA Certification 584 3211-04 Magnetic Motor Controllers - Combination Starters - Reduced Voltage Starters -Wye-Delta Starters - Autotransformer Starters - Part Winding Starters (Version 1.0)Size pdfSize 54.6 KBDate 10/4/17Size pdfSize 114.6 KBDate 5/27/15Size pdfSize 112.4 KBDate 5/25/15Instruction SheetFormatSizeAdd to My Documents8502SB and 8536SB, AC Magnetic Contactors and Starters, Size 0, Series A and B, 2- and 3-Pole (Version 1.1)Size pdfSize 246.5 KBDate 5/1/03EU RoHS DeclarationFormatSizeAdd to My Documents8538SBA21V01CS_ROHS_DECLARATIONDescription8538SBA21V01CS_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/6/19Description8538SBA21V01CS_ROHS_DECLARATIONTripping curvesFormatSizeAdd to My Documents -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.