USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Fusible Disconnect Switch Combination Starters
Schneider Eletric 8538SBA21V02H308S Picture

8538SBA21V02H308S

Product Logo
Schneider Eletric 8538SBA21V02H308S Picture
8538SBA21V02H308S
Product Logo

Non-Rever. Combo Starter Size 0, 3P, Motor Logic SSOLR, NEMA 12 +Options

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,736.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Separate control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Starter Type
    Non reversing
    Line Rated Current
    18 A
    Number of Poles
    3P
    Horsepower Rating
    3 hp 200 V AC, 3 phase
    3 hp 230 V AC, 3 phase
    5 hp 460 V AC, 3 phase
    5 hp 575 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Auxiliary Contacts
    Without
    thermal overload type
    Solid state Motor Logic class 10/20 1.5…4.5 A
    Disconnect Type
    Non-fusible disconnect switch
    NEMA size
    0
    height
    609.60 mm (24 in)
    depth
    211.84 mm (8.34 in)
    width
    241.30 mm (9.5 in)
    Handle Swing
    82.55 mm (3.25 in)
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel with external reset
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21212 - 8538,39SB(NOT S*R,S*T,S*W)
    Discount Schedule
    CP1
    GTIN
    00785901951773
    Package weight(Lbs)
    20.41 kg (45 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Combination Starters Catalog (Version 2.0)
    Description
    Class 8538 and 8539 Type S combination starters combine the requirements of motor overload and short circuit protection into one package. These starters are manufactured in accordance with NEMA standards and are UL Listed (although some FORM numbers may not be listed – contact your local Square D representative for information). Class 8538 and 8539 combination starters are designed to operate at 600 Vac maximum, 50 to 60 Hz – and are supplied with melting alloy overload relays as standard.
    Size pdf
    Size 4.1 MB
    Date 8/9/17
    Description
    Class 8538 and 8539 Type S combination starters combine the requirements of motor overload and short circuit protection into one package. These starters are manufactured in accordance with NEMA standards and are UL Listed (although some FORM numbers may not be listed – contact your local Square D representative for information). Class 8538 and 8539 combination starters are designed to operate at 600 Vac maximum, 50 to 60 Hz – and are supplied with melting alloy overload relays as standard.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Non-Rever. Combo Starter Size 0, 3P, Motor Logic SSOLR, NEMA 12 +Options
    Description
    Non-Rever. Combo Starter Size 0, 3P, Motor Logic SSOLR, NEMA 12 +Options
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Non-Rever. Combo Starter Size 0, 3P, Motor Logic SSOLR, NEMA 12 +Options
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Non-Rever. Combo Starter Size 0, 3P, Motor Logic SSOLR, NEMA 12 +Options
    Description
    Non-Rever. Combo Starter Size 0, 3P, Motor Logic SSOLR, NEMA 12 +Options
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Non-Rever. Combo Starter Size 0, 3P, Motor Logic SSOLR, NEMA 12 +Options
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 585.5 KB
    Date 11/2/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /