USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Fusible Disconnect Switch Combination Starters
Schneider Eletric 8538SBG11V84CFF4P1TX11 Picture
Discontinued

8538SBG11V84CFF4P1TX11

Schneider Eletric 8538SBG11V84CFF4P1TX11 Picture
Discontinued
8538SBG11V84CFF4P1TX11

COMBINATION STARTER

Show more characteristics
8538SBG11V84CFF4P1TX11  has not been replaced. Please contact your customer care center for more information.
  • Price*
    2,853.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    208 V AC 60 Hz primary circuit
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    3 hp 200 V AC, 3 phase
    3 hp 230 V AC, 3 phase
    5 hp 460 V AC, 3 phase
    5 hp 575 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    Selector switch HAND-OFF-AUTO)
    Pilot Light
    Red indicator on incandescent
    Auxiliary Contacts
    1 NO + 1 NC
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    thermal overload type
    Melting alloy 3
    Disconnect Type
    Non-fusible disconnect switch
    NEMA size
    0
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel with external reset
    Ordering and shipping details
    Discount Schedule
    CP1
    GTIN
    00785901717485
    Returnability
    Yes
    Country of origin
    US