Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NEMA Fusible Disconnect Switch Combination Starters
Schneider Eletric 8538SBG13V81A3FF4T11X11 Picture

8538SBG13V81A3FF4T11X11

Product Logo
Schneider Eletric 8538SBG13V81A3FF4T11X11 Picture
8538SBG13V81A3FF4T11X11
Product Logo

COMBINATION STARTER

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    5 hp 460 V AC, 3 phase
    5 hp 575 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    Push-button ON)
    Push-button OFF)
    Pilot Light
    No indicator
    Auxiliary Contacts
    1 NO + 1 NC
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    thermal overload type
    Melting alloy 3
    Disconnect Type
    Fusible disconnect switch H, 30 A
    NEMA size
    0
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel with external reset
    Ordering and shipping details
    Category
    21212 - 8538,39SB(NOT S*R,S*T,S*W)
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8538SBG13V81A3FF4T11X11 : COMBINATION STARTER
    Description
    COMBINATION STARTER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    COMBINATION STARTER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /