Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NEMA Fusible Disconnect Switch Combination Starters
Schneider Eletric 8538SBW11V02H20SX10Y74 Picture
Discontinued

8538SBW11V02H20SX10Y74

Schneider Eletric 8538SBW11V02H20SX10Y74 Picture
Discontinued
8538SBW11V02H20SX10Y74

COMBINATION STARTER

Show more characteristics
8538SBW11V02H20SX10Y74  has not been replaced. Please contact your customer care center for more information.
  • 3,081.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Separate control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    3 hp 200 V AC, 3 phase
    3 hp 230 V AC, 3 phase
    5 hp 460 V AC, 3 phase
    5 hp 575 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    1 NO
    thermal overload type
    Solid state Motor Logic class 20
    Disconnect Type
    Non-fusible disconnect switch, electrical SPDT
    NEMA size
    0
    Environment
    Enclosure Type
    NEMA 4/4X stainless steel with external reset
    Ordering and shipping details
    Category
    21218-8538,39 W/STAINLESS ENCLOS
    Discount Schedule
    CP1
    Returnability
    No