Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NEMA Fusible Disconnect Switch Combination Starters
Schneider Eletric 8538SBW33V81CFF4P1TX11 Picture

8538SBW33V81CFF4P1TX11

Schneider Eletric 8538SBW33V81CFF4P1TX11 Picture
8538SBW33V81CFF4P1TX11

NEMA Combination Starter, Type S, 30A fusible disconnect, Size 0, 18A, 5 HP at 600 VAC polyphase, 120VAC coil, NEMA 4/4X

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    5 hp 460 V AC, 3 phase
    5 hp 575 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    Selector switch HAND-OFF-AUTO)
    Pilot Light
    Red indicator on incandescent
    Auxiliary Contacts
    1 NO + 1 NC
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    thermal overload type
    Melting alloy 3
    Disconnect Type
    Fusible disconnect switch R, 30 A
    NEMA size
    0
    Environment
    Enclosure Type
    NEMA 4/4X stainless steel with external reset
    Ordering and shipping details
    Category
    21212 - 8538,39SB(NOT S*R,S*T,S*W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    45 lb(US) (20.41 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8538SBW33V81CFF4P1TX11 : 8538SBW33V81CFF4P1TX11_ROHS_CHINA_DECLARATION
    Description
    8538SBW33V81CFF4P1TX11_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    8538SBW33V81CFF4P1TX11_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8538SBW33V81CFF4P1TX11 : 8538SBW33V81CFF4P1TX11_ROHS_DECLARATION
    Description
    8538SBW33V81CFF4P1TX11_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    8538SBW33V81CFF4P1TX11_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.