Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NEMA Fusible Disconnect Switch Combination Starters
Schneider Eletric 8538SCA24V86CFF4H30P2T Picture

8538SCA24V86CFF4H30P2T

Schneider Eletric 8538SCA24V86CFF4H30P2T Picture
8538SCA24V86CFF4H30P2T

COMBINATION STARTER

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    600 V AC 60 Hz primary circuit
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    10 hp 460 V AC, 3 phase
    10 hp 575 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    Selector switch HAND-OFF-AUTO)
    Pilot Light
    Green indicator off incandescent
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    thermal overload type
    Solid state Motor Logic class 10/20
    Disconnect Type
    Fusible disconnect switch H, 30 A
    NEMA size
    1
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel with external reset
    Ordering and shipping details
    Category
    21213 - 8538,39 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8538SCA24V86CFF4H30P2T : COMBINATION STARTER
    Description
    COMBINATION STARTER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    COMBINATION STARTER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /