USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Fusible Disconnect Switch Combination Starters
Schneider Eletric 8538SCG14V06H31 Picture

8538SCG14V06H31

Schneider Eletric 8538SCG14V06H31 Picture
8538SCG14V06H31

Non-Rever. Combo Starter Size 1, 3P, Motor Logic SSOLR, NEMA 1 +Options

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    480 V AC 60 Hz
    440 V AC 50 Hz
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    10 hp 460 V AC, 3 phase
    10 hp 575 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    thermal overload type
    Solid state Motor Logic class 10/20
    Disconnect Type
    Fusible disconnect switch H, 30 A
    NEMA size
    1
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel with external reset
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8538SCG14V06H31_ROHS_DECLARATION
    Description
    8538SCG14V06H31_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    8538SCG14V06H31_ROHS_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8538SCG14V06H31_ROHS_CHINA_DECLARATION
    Description
    8538SCG14V06H31_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    8538SCG14V06H31_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /