Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NEMA Fusible Disconnect Switch Combination Starters
Schneider Eletric 8538SCG14V81CFF4P1T Picture

8538SCG14V81CFF4P1T

Product Logo
Schneider Eletric 8538SCG14V81CFF4P1T Picture
8538SCG14V81CFF4P1T
Product Logo

NEMA Combination Starter, Type S, 30A fusible disconnect, Size 1, 27A, 10 HP at 600 VAC polyphase, 120 VAC coil, NEMA 1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 2,813.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    10 hp at 460 V AC, 3 phases
    10 hp 575 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    Selector switch HAND-OFF-AUTO)
    Pilot Light
    Red indicator on incandescent
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    thermal overload type
    Melting alloy 3
    Disconnect Type
    Fusible disconnect switch H, 30 A
    NEMA size
    1
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel with external reset
    Ordering and shipping details
    Category
    21213 - 8538,39 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    GTIN
    00785901021186
    Package weight(Lbs)
    40 lb(US) (18.14 kg)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages12
    • English12
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Combination Starters Catalog (Version 2.0)
    Description
    Class 8538 and 8539 Type S combination starters combine the requirements of motor overload and short circuit protection into one package. These starters are manufactured in accordance with NEMA standards and are UL Listed (although some FORM numbers may not be listed – contact your local Square D representative for information). Class 8538 and 8539 combination starters are designed to operate at 600 Vac maximum, 50 to 60 Hz – and are supplied with melting alloy overload relays as standard.
    prp.document.label.format pdf
    Size 4.1 MB
    Date 8/9/17
    Description
    Class 8538 and 8539 Type S combination starters combine the requirements of motor overload and short circuit protection into one package. These starters are manufactured in accordance with NEMA standards and are UL Listed (although some FORM numbers may not be listed – contact your local Square D representative for information). Class 8538 and 8539 combination starters are designed to operate at 600 Vac maximum, 50 to 60 Hz – and are supplied with melting alloy overload relays as standard.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114.6 KB
    Date 5/27/15
    prp.document.label.format pdf
    Size 112.4 KB
    Date 5/25/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Type TF Control Circuit Transformers Installation Instructions (Version 00)
    Description
    This bulletin contains instructions for installing standard Class 9070 Type TF100, TF150, and TF200 control circuit transfromers in Class 8538 and 8539 NEMA Size 0 and 1 combination starters.
    prp.document.label.format pdf
    Size 299.8 KB
    Date 4/30/10
    Description
    This bulletin contains instructions for installing standard Class 9070 Type TF100, TF150, and TF200 control circuit transfromers in Class 8538 and 8539 NEMA Size 0 and 1 combination starters.
    8502SC and 8536SC AC Magnetic Contactors and Starters Installation Instructions (Version E)
    Description
    This instruction sheet provides assembly, modification, and parts ordering instructions for 8502SC and 8536SC AC Magnetic Contactors and Starters (Size 1 and 1P, Series A and B, and 2- and 3-Pole).
    prp.document.label.format pdf
    Size 250 KB
    Date 5/1/03
    Description
    This instruction sheet provides assembly, modification, and parts ordering instructions for 8502SC and 8536SC AC Magnetic Contactors and Starters (Size 1 and 1P, Series A and B, and 2- and 3-Pole).
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8538SCG14V81CFF4P1T : 8538SCG14V81CFF4P1T_ROHS_CHINA_DECLARATION
    Description
    8538SCG14V81CFF4P1T_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/5/20
    Description
    8538SCG14V81CFF4P1T_ROHS_CHINA_DECLARATION
    Dimensions drawing
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8538SCG14V81CFF4P1T : 8538SCG14V81CFF4P1T_ROHS_DECLARATION
    Description
    8538SCG14V81CFF4P1T_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/5/20
    Description
    8538SCG14V81CFF4P1T_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8538SCG14V81CFF4P1T : NEMA Combination Starter, Type S, 30A fusible disconnect, Size 1, 27A, 10 HP at 600 VAC polyphase, 120 VAC coil, NEMA 1
    Description
    NEMA Combination Starter, Type S, 30A fusible disconnect, Size 1, 27A, 10 HP at 600 VAC polyphase, 120 VAC coil, NEMA 1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/5/20
    Description
    NEMA Combination Starter, Type S, 30A fusible disconnect, Size 1, 27A, 10 HP at 600 VAC polyphase, 120 VAC coil, NEMA 1
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 585.5 KB
    Date 11/2/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.