Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NEMA Fusible Disconnect Switch Combination Starters
Schneider Eletric 8538SCG34V81CFF4P72TX22 Picture

8538SCG34V81CFF4P72TX22

Schneider Eletric 8538SCG34V81CFF4P72TX22 Picture
8538SCG34V81CFF4P72TX22

COMBINATION STARTER

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 3,466.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    10 hp 460 V AC, 3 phase
    10 hp 575 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    Selector switch HAND-OFF-AUTO)
    Pilot Light
    Green indicator on incandescent
    Auxiliary Contacts
    2 NO + 2 NC
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    thermal overload type
    Melting alloy 3
    Disconnect Type
    Fusible disconnect switch R, 30 A
    NEMA size
    1
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel with external reset
    Ordering and shipping details
    Category
    21213 - 8538,39 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8538SCG34V81CFF4P72TX22 : COMBINATION STARTER
    Description
    COMBINATION STARTER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    COMBINATION STARTER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /