Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NEMA Circuit Breaker Combination Starters
Schneider Eletric 8539SDA52V81CFF4P21P22TX22 Picture

8539SDA52V81CFF4P21P22TX22

Schneider Eletric 8539SDA52V81CFF4P21P22TX22 Picture
8539SDA52V81CFF4P21P22TX22

COMBINATION STARTER

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz
    480 V AC 60 Hz
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    1.5…5 hp 200 V AC, 3 phase
    1.5…7.5 hp 230 V AC, 3 phase
    5…15 hp 460 V AC, 3 phase
    5…20 hp 575 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    Selector switch HAND-OFF-AUTO)
    Pilot Light
    Green indicator off incandescent push-to-test
    Red indicator on incandescent push-to-test
    Auxiliary Contacts
    2 NO + 2 NC
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    thermal overload type
    Melting alloy
    Disconnect Type
    Mag-Gard circuit breaker
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel with external reset
    NEMA size
    2
    Ordering and shipping details
    Category
    21213 - 8538,39 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8539SDA52V81CFF4P21P22TX22 : COMBINATION STARTER
    Description
    COMBINATION STARTER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    COMBINATION STARTER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /