USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Circuit Breaker Combination Starters
Schneider Eletric 8539SEW42V02SY74 Picture

8539SEW42V02SY74

Product Logo
Schneider Eletric 8539SEW42V02SY74 Picture
8539SEW42V02SY74
Product Logo

Non-Rever. Combo Starter Size 2 3P Melting Alloy Overload NEMA 4/4X + Options

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    7,775.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Separate control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    15…25 hp 200 V AC, 3 phase
    15…30 hp 230 V AC, 3 phase
    30…50 hp 460 V AC, 3 phase
    40…50 hp 575 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    thermal overload type
    Melting alloy 3
    Disconnect Type
    Circuit breaker, 100 A, electrical SPDT
    circuit breaker type
    EMCP
    breaking capacity
    100 kA 480 V AC
    50 kA 600 V AC
    height
    1066.80 mm (42 in)
    depth
    268.99 mm (10.59 in)
    width
    387.35 mm (15.25 in)
    Handle Swing
    127.00 mm (5 in)
    Environment
    Enclosure Type
    NEMA 4/4X brushed stainless steel with external reset
    NEMA size
    3
    product certifications
    UL listed file E152395 CCN NKJH
    UL listed file E152395 CCN NKJH7
    CSA file 584 class 3211 04
    Ordering and shipping details
    Category
    21218 - 8538,39 W/STAINLESS ENCLOS
    Discount Schedule
    CP1
    Package weight(Lbs)
    52.62 kg (116 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Combination Starters Catalog (Version 2.0)
    Description
    Class 8538 and 8539 Type S combination starters combine the requirements of motor overload and short circuit protection into one package. These starters are manufactured in accordance with NEMA standards and are UL Listed (although some FORM numbers may not be listed – contact your local Square D representative for information). Class 8538 and 8539 combination starters are designed to operate at 600 Vac maximum, 50 to 60 Hz – and are supplied with melting alloy overload relays as standard.
    Size pdf
    Size 4.1 MB
    Date 8/9/17
    Description
    Class 8538 and 8539 Type S combination starters combine the requirements of motor overload and short circuit protection into one package. These starters are manufactured in accordance with NEMA standards and are UL Listed (although some FORM numbers may not be listed – contact your local Square D representative for information). Class 8538 and 8539 combination starters are designed to operate at 600 Vac maximum, 50 to 60 Hz – and are supplied with melting alloy overload relays as standard.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8539SEW42V02SY74_ROHS_DECLARATION
    Description
    8539SEW42V02SY74_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    8539SEW42V02SY74_ROHS_DECLARATION
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8539SEW42V02SY74_ROHS_CHINA_DECLARATION
    Description
    8539SEW42V02SY74_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    8539SEW42V02SY74_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /