USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Circuit Breaker Combination Starters
Schneider Eletric 8539SEW5V80AF4TX12 Picture
Discontinued

8539SEW5V80AF4TX12

Product Logo
Schneider Eletric 8539SEW5V80AF4TX12 Picture
Discontinued
8539SEW5V80AF4TX12
Product Logo

COMBINATION STARTER

Show more characteristics
8539SEW5V80AF4TX128539SEW5V80AF4TX12  has not been replaced. Please contact your customer care center for more information.
  • Price*
    9,158.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz
    240 V AC 60 Hz
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    25 hp 200 V AC, 3 phase
    30 hp 230 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    Push-button START)
    Push-button STOP)
    Pilot Light
    No indicator
    Auxiliary Contacts
    1 NO + 2 NC
    Control Circuit Fusing
    2 fuses primary circuit
    thermal overload type
    Melting alloy 3
    Disconnect Type
    Thermal magnetic circuit breaker, 110 A
    Environment
    Enclosure Type
    NEMA 4/4X brushed stainless steel with external reset
    NEMA size
    3
    Ordering and shipping details
    Category
    21218-8538,39 W/STAINLESS ENCLOS
    Discount Schedule
    CP1
    Package weight(Lbs)
    105.00 lb(US) (47.627 kg)
    Returnability
    No