USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Circuit Breaker Combination Starters
Schneider Eletric 8539SFA54V81FF4H20T Picture
Discontinued

8539SFA54V81FF4H20T

Schneider Eletric 8539SFA54V81FF4H20T Picture
Discontinued
8539SFA54V81FF4H20T

COMBO STARTER 600VAC 135 AMP NEMA+OPTI

Show more characteristics
8539SFA54V81FF4H20T  has not been replaced. Please contact your customer care center for more information.
  • Price*
    11,592.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz
    480 V AC 60 Hz
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    30…40 hp 200 V AC, 3 phase
    40…50 hp 230 V AC, 3 phase
    60…100 hp 460 V AC, 3 phase
    60…100 hp 575 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    thermal overload type
    Solid state Motor Logic class 20
    Disconnect Type
    Mag-Gard circuit breaker
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel with external reset
    NEMA size
    4
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /