USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Circuit Breaker Combination Starters
Schneider Eletric 8539SFG4V06 Picture

8539SFG4V06

Product Logo
Schneider Eletric 8539SFG4V06 Picture
8539SFG4V06
Product Logo

COMBO STARTER 600VAC NEMA SIZE 4

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    8,508.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    440 V AC 50 Hz
    480 V AC 60 Hz
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    100 hp 575 V AC, 3 phase
    40 hp 200 V AC, 3 phase
    50 hp 230 V AC, 3 phase
    100 hp 460 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    thermal overload type
    Melting alloy 3
    Disconnect Type
    Thermal magnetic circuit breaker, 200 A
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel with external reset
    NEMA size
    4
    Ordering and shipping details
    Category
    21214 - 8538,39 SE,SF(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    73.94 kg (163 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    COMBO STARTER 600VAC NEMA SIZE 4
    Description
    COMBO STARTER 600VAC NEMA SIZE 4
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    COMBO STARTER 600VAC NEMA SIZE 4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    COMBO STARTER 600VAC NEMA SIZE 4
    Description
    COMBO STARTER 600VAC NEMA SIZE 4
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    COMBO STARTER 600VAC NEMA SIZE 4
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /