USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Circuit Breaker Combination Starters
Schneider Eletric 8539SFR1V03 Picture
Discontinued

8539SFR1V03

Product Logo
Schneider Eletric 8539SFR1V03 Picture
Discontinued
8539SFR1V03
Product Logo

OBSOLETE COMBINATION STARTER

Show more characteristics
8539SFR1V038539SFR1V03  has not been replaced. Please contact your customer care center for more information.
  • Price*
    13,521.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    220 V AC 50 Hz
    240 V AC 60 Hz
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    40 hp 230 V AC, 3 phases
    100 hp 575 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    thermal overload type
    Melting alloy 3
    Disconnect Type
    Thermal magnetic circuit breaker, 150 A
    Environment
    Enclosure Type
    NEMA 7/9 cast aluminium spin top with external reset
    NEMA size
    4
    Ordering and shipping details
    Category
    21217-8538,39 S*R,S*T,S*W
    Discount Schedule
    CP1
    Package weight(Lbs)
    140.00 lb(US) (63.503 kg)
    Returnability
    No