USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Circuit Breaker Combination Starters
Schneider Eletric 8539SFT42V81ACFF4P2T Picture
Discontinued

8539SFT42V81ACFF4P2T

Schneider Eletric 8539SFT42V81ACFF4P2T Picture
Discontinued
8539SFT42V81ACFF4P2T

OBSOLETE COMBINATION STARTER

Show more characteristics
8539SFT42V81ACFF4P2T8539SFT42V81ACFF4P2T  has not been replaced. Please contact your customer care center for more information.
  • Price*
    15,807.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz
    480 V AC 60 Hz
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    30 hp 200 V AC, 3 phases
    60…75 hp 460 V AC, 3 phases
    60.1 hp 575 V AC, 3 phases
    Maximum Voltage Rating
    600 V AC
    Control Units
    Push-button START)
    Push-button STOP)
    Pilot Light
    Green indicator off incandescent
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    thermal overload type
    Melting alloy 3
    Disconnect Type
    Mag-Gard circuit breaker
    Environment
    Enclosure Type
    NEMA 7/9 cast aluminium bolted with external reset
    NEMA size
    4
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No