USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Circuit Breaker Combination Starters
Schneider Eletric 8539SJG3V03 Picture

8539SJG3V03

Product Logo
Schneider Eletric 8539SJG3V03 Picture
8539SJG3V03
Product Logo

COMBO STARTER 600VAC 810A NEMA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    57,837.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    220 V AC 50 Hz
    240 V AC 60 Hz
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    250…300 hp 230 V AC, 3 phases
    500…600 hp 460 V AC, 3 phases
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    thermal overload type
    Melting alloy 3
    Disconnect Type
    Thermal magnetic circuit breaker, 1000 A
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel with external reset
    NEMA size
    7
    Ordering and shipping details
    Category
    21216 - 8538,39 SH,SJ(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    317.51 kg (700 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    COMBO STARTER 600VAC 810A NEMA
    Description
    COMBO STARTER 600VAC 810A NEMA
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    COMBO STARTER 600VAC 810A NEMA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /