USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8702SBG1V02 Picture

8702SBG1V02

Product Logo
Schneider Eletric 8702SBG1V02 Picture
8702SBG1V02
Product Logo

Reversing Contactor, Size 0, 2-Pole, NEMA 1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,061.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Contactor Type
    Reversing
    Number of Poles
    2P
    Phase
    1 phase
    Motor Wiring
    3 wires
    Current Rating
    18 A
    Horsepower Rating
    1 HP 115 V AC
    2 HP 230 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    NEMA size
    0
    height
    11.89 in (302 mm)
    depth
    7.40 in (188 mm)
    width
    11.89 in (302 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    21271 - 8702,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    9.11 kg (20.08 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8702SBG1V02_ROHS_DECLARATION
    Description
    8702SBG1V02_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    8702SBG1V02_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /